Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PD70CNT12NC

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Code
CODE
Sensing range
SENS [m]
Optical angle
OPTANG [°]
Sensing mode
SENMOD
Light type
LITYPE
Light wave lenght
LIWAVE [nm]
Switching output
SWOUT
Mute input
MUTIN
Rated voltage
PW [Vdc]
Supply current
CUR [mA]
Max output current
MXCUR [mA]
No load current
NLCUR [mA]
Connection type
CON
Housing type
HOU
Width
DIM1 [mm]
Height
DIM2 [mm]
1
2
3
4
5
6
PD70CNT12MH
-
±5
Emitter; Light/Dark switching
Infrared light
850
-
Mute input high
10÷30
20
-
-
Cable
Cubic, 70x11,6x10, plastic
11.6
70.0
PD70CNT12ML
-
±5
Emitter; Light/Dark switching
Infrared light
850
-
Mute input low
10÷30
20
-
-
Cable
Cubic, 70x11,6x10, plastic
11.6
70.0
PD70CNT12NC
12
±5
Receiver; Light/Dark switching
Infrared light
880
1x NPN NC output
-
10÷30
-
100
16
Cable
Cubic, 70x11,6x10, plastic
11.6
70.0
PD70CNT12NO
12
±5
Receiver; Light/Dark switching
Infrared light
880
1x NPN NO output
-
10÷30
-
100
16
Cable
Cubic, 70x11,6x10, plastic
11.6
70.0
PD70CNT12PC
12
±5
Receiver; Light/Dark switching
Infrared light
880
1x PNP NC output
-
10÷30
-
100
16
Cable
Cubic, 70x11,6x10, plastic
11.6
70.0
PD70CNT12PO
12
±5
Receiver; Light/Dark switching
Infrared light
850
1x PNP NO output
-
10÷30
-
100
16
Cable
Cubic, 70x11,6x10, plastic
11.6
70.0
Mostrar ecrã comprimido (6 de produtos)
Número de encomendaPD70CNT12NC
Última alteração24.03.2021 09:33:52
Unidade

Classificações

By Categories

Sensors Sensores

CNS

CNSERPBASE Object Properties